PROG_P300126_141_PRODIMAGE
PROG_P300126_141_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gulliver_Galvanized_GeneralLit
PROG_Guliver_bath_bar_finish_141_detailshot
+6
PROG_P300124_141_glass_PRODIMAGE

Gulliver Collection Four-Light Galvanized Finish Clear Seeded Glass Coastal Bath Vanity Light

$293.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300126-141

Collection name:

Gulliver

The Gulliver Collection four-light bath & vanity feature a dual toned frame color combinations of Galvanized with antique white accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, rustic, and urban industrial style settings
  • Gorgeous galvanized finish hand painted antique white faux wood accents
  • Rustic clear seeded glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32.875-inch width by 8.5-inch height by 5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with the Briarwood and Conestee collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Vanity Light
UPC
785247219421
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5 in
Dimensions
32.875 in x 5 in x 8.5 in
Height
8.5 in
Height to Center
6.125 in
Length
32.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.05 lb
Width
5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93086340