text.skipToContent text.skipToNavigation

Parallel LED Collection 22" Linear LED Bath & Vanity

by Progress Lighting 

Collection Name: Parallel LED

Catalog ID: P300183-009-30

Parallel LED bath and vanity fixtures feature a tubular opal glass diffuser paired with a simple, modern oval metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, and can be installed vertically or horizontally.

  • A cylindrical design pairs with an oval back plate to create a harmonious design
  • 22" linear 35-watt LED bath fixture
  • Etched white glass
  • Brushed Nickel finish
  • Integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Measures 4 3/4" W x 22 3/8" H
  • 66.7 lumens per watt
  • Warm white 3000K lighting color, 2400 lumens and 90+CRI
  • Can be mounted on the wall vertically or horizontally
  • Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe
  • Steel construction
  • ADA compliant
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed

$143.11

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase, Triac/Forward Phase
Finish Name Brushed Nickel
Finish Type plated
Glass Etched White
Lamp Included Yes
Lamp Type LED
Lamp Type Basic Solid State
Lifestyle
  • Luxe
  • Modern
  • Mid-Century Modern
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Luxe
  • Modern
  • Mid-Century Modern
UPC 785247224302
Warranty Length 5-year limited warranty

Dimensions

Depth 2.75 in
Height 22.375 in
Height to Center 2.375 in
Weight 1.63 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.292 A
Frequency Rating 60 Hz
Lamp Wattage 35 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
Title 24 Yes

Resources/Downloads