text.skipToContent text.skipToNavigation

Ponder Three-Light Bath

by Progress Lighting 

Collection Name: Ponder

Catalog ID: P300092-143-30

Three-light LED bath & vanity fixture with dual finishes of Graphite and Brushed Nickel accents. Ponder vanity fixtures with prismatic glass shades offer a sleek, industrial-inspired appearance. Etched prismatic glass is framed within a die cast bezel to enhance visual interest in Urban Industrial or Farmhouse-style interiors.

  • Three-light 9W LED bath fixture
  • LED source offers energy and maintenance savings benefits
  • Popular Graphite finish
  • Prismatic glass shades offer a sleek, industrial-inspired appearance
  • Etched prismatic glass is framed within a die cast bezel to enhance visual interest
  • Includes three 9-watt replaceable LED modules
  • 624 lumens per module - 60-watt equivalent
  • Warm white, 3000K, color temperature
  • Versatile fixture enhances Urban Industrial, Coastal or Farmhouse-style interiors
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers

$226.60

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Dimming Protocol ELV/Reverse Phase, Triac/Forward Phase
Finish Name Graphite
Finish Type painted
Glass Etched Ribbed
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Urban Industrial
  • Farmhouse
  • Coastal
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature Celcius Max 30°C
Room Type Bathroom
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247221028
Warranty Length 5 year limited warranty

Dimensions

Depth 3.625 in
Height 4.625 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 8.93 lb
Width 25.375 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.225 A
Lamp Wattage 9 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 24 Yes

Resources/Downloads