text.skipToContent text.skipToNavigation

Volo Collection Three-light LED bath & vanity

by Progress Lighting 

Collection Name: Volo

Catalog ID: P300065-020-30

Volo fixtures feature a modern repeating circular frame. Etched opal glass shades are seamlessly secured to provide a clean, contemporary look to your home. The modern LED source delivers crisp, high quality lighting that is the perfect choice for both general and task lighting.

  • Volo fixtures have a pleasing familiarity within a modern repeating circular frame
  • Etched opal glass shades are discreetly secured with no visible fittings.
  • The modern LED source delivers crisp, high quality lighting that is the perfect choice for both general and task lighting in bath or powder rooms
  • Part of the Design Series Collections offering high style and design.
  • Can be mounted vertical or horizontal.
  • 624 lumens 66 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Meets California Title 24 - JA8 - 2016.

$243.32

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Color Temperature Description 93074036
Construction Material - Main steel
Dimming Protocol Triac/Forward Phase or ELV/Reverse Phase
Finish Name Antique Bronze
Finish Type painted
Glass Etched Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature Celcius Max 30º C
Photocell No
Prewired Yes
Socket Base Type - Main LED
Spacing 2.49 | 1.54 | 1.35
Starting Temperature - Minimum -30 °C
Style Contemporary/Modern
Sub Brand Progress LED
UPC 785247214662
Warranty Length 5 year warranty

Dimensions

Depth 4.625 in
Height 5.5 in
Height to Center 2.75 in
Note Weight of fixture exceeds NEC limits No
Weight 7.28 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.225 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 39.4 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Catalog Page

Videos

Volo P300065-020-30

Installation/Instruction Manual (IOM)

Photometry

IES Files
PROG_P300065-02030_17.00415_testlabreports