text.skipToContent text.skipToNavigation

Wander Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name: Wander

Catalog ID: P300026-074

A Victorian-inspired bath and vanity Design Series collection, the Wander Collection three-light bath & vanity offers a clean and classic look. Etched opal glass shades are paired with a Venetian Bronze finish to offer versatile styling for any home.

  • Venetian Bronze finish.
  • Victorian-inspired design.
  • Clean, classic look.
  • Etched opal glass shades.

$158.62

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Venetian Bronze
Finish Type painted
Glass Etched opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • New Traditional
  • Farmhouse
  • Transitional
UPC 785247206827
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Height 8.25 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.6 lb
Width 24.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads