text.skipToContent text.skipToNavigation

AirPro Collection 42" Four-Blade Hugger Ceiling Fan

by Progress Lighting 

Collection Name: AirPro Hugger

Catalog ID: P2524-09

42" indoor hugger fan with 4 reversible Cherry/Natural Cherry blades, Brushed Nickel finish, and 11 degree pitch. Powerful AirPro motor features 3-speed, triple-capacitor control that can also be reversed to provide year-round comfort. Includes a 15-year warranty and is compatible with universal light kits. Select from one of our stylish lighting options to fully coordinate your decor. Can be used to comply with California Title 20.

AirPro Hugger 42 In 4-Blade Brushed Nickel Ceiling Fan.
  • 42" AirPro Collection Hugger ceiling fan features four reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro Collection ceiling fan features hugger style housing with Brushed Nickel finish
  • Pull chain is Chrome with a cherry fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection Hugger ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful 3-speed motor with triple-capacitor control, manual reverse control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL Dry Location Listed
  • Ceiling flush mount
  • Hugger fan cannot be operated with a remote control.
  • Use P2613-30, P2619- 30 or P2630-30 for speed/light control.
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 2056 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 45 cfm/watt
  • 15-year limited warranty.

$139.48

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Construction Material -Secondary aluminum or zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Fan - Blade Pitch 11 °
Fan - Blade finish
  • Cherry
  • Natural Cherry
Fan - Dual mount No
Fan - Fob finsh Maple
Fan - Pull Chain finish Chrome
Fan blades finish descriptor reversible
Fan motor speed Three speed triple capacitor speed control, manual reverse control
Finish Name Brushed Nickel
Finish Type plated
Lamp Included No
Lamp Type Basic indoor
Lifestyle Transitional
Mount location ceiling flush
Mounting Type ceiling flush
Mounting for outlet box included hardware
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Transitional
UPC 785247147670
Warranty Length 15 Year Limited warranty

Dimensions

Gross Weight with Packaging 14 lb
Height 8.3125 in
Note Weight of fixture exceeds NEC limits No
Weight 14 lb
Width 42 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 12 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 45
EPACTenergy consumption watts 46
Energy Efficient No
EnergyStar No
Industry Standard(s) UL listed.
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)