text.skipToContent text.skipToNavigation

AirPro Collection 52" Five-Blade Indoor/Outdoor Ceiling Fan

by Progress Lighting 

Collection Name: AirPro

Catalog ID: P2502-30

52" indoor/outdoor patio fan from AirPro. This fan includes 5 White blades with ABS all-weather material, White finish, and 15 year limited warranty. Powerful AirPro motor features 3-speed, triple-capacitor control that can also be reversed to provide year-round comfort. Quick install canopy securely holds fan for wiring during installation. Can be used to comply with California Title 20.

AirPro 52 In 5-Blade White Indoor/Outdoor Ceiling Fan.
  • 52" AirPro ceiling fan features five ABS blades
  • White blades with ABS all weather blade material
  • AirPro ceiling fan with White finish
  • Pull chain is chrome with a white fob
  • Indoor/outdoor ceiling fan ideal for use on decks, porches, great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor with triple-capacitor control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with wet rated universal light kits
  • UL-CUL wet location Listed
  • Dual ceiling mounting on downrod, or close to ceiling
  • A 3/4"x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4245 cfm, Energy consumption- 53 watts (excluding lights),Airflow efficiency- 80 cfm/watt
  • 15 year limited warranty.

$251.02

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color White
Color Generic white
Construction Material - Main steel
Construction Material -Secondary aluminum or zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Fan - Blade Pitch 12 °
Fan - Blade finish White
Fan - Dual mount Yes
Fan - Fob finsh White
Fan - Pull Chain finish Chrome
Fan motor speed Three speed triple capacitor speed control, manual reverse control
Finish Name White
Finish Type painted
Lamp Included No
Lamp Type Basic indoor/outdoor
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included hardware
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy Yes
Quick Link connector No
Remote included No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Style Utilitarian/Commodity
UPC 785247250219
Warranty Length 15 Year Limited warranty

Dimensions

Gross Weight with Packaging 20 lb
Height 11 in
Height Alt 12.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 20 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 80
EPACTenergy consumption watts 53
Energy Efficient No
EnergyStar No
Industry Standard(s) UL/CUL listed.
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)