text.skipToContent text.skipToNavigation

AirPro Collection Builder 42" 5-Blade Ceiling Fan

by Progress Lighting 

Collection Name: AirPro

Catalog ID: P2500-09

42 inch AirPro ceiling fan with 5 reversible Cherry/Natural Cherry blades, Brushed Nickel finish, and 15 year limited warranty. Integral pull chain is Chrome with walnut fob. Powerful AirPro motor features 3-speed, triple-capacitor control that can also be reversed to provide year-round comfort. Includes convenient Quick-Install canopy system and can be installed on vaulted ceilings up to 4:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings.

AirPro Builder 42 In 5-Blade Brushed Nickel Ceiling Fan.
  • 42" AirPro ceiling fan features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro ceiling fan with Brushed Nickel finish
  • Pull chain on Brushed Nickel finish is Chrome with walnut tab
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor with triple-capacitor control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Can be installed on vaulted ceilings up to 4:12 pitch., Includes convenient Quick-Install canopy system
  • Dual ceiling mounting on downrod, or close to ceiling
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 3053 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 67 cfm/watt
  • 15-year limited warranty

$135.41

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Gray
Color Generic grey
Construction Material - Main steel
Construction Material -Secondary aluminum or zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Cherry
  • Natural Cherry
Fan - Dual mount Yes
Fan - Fob finsh Walnut
Fan - Pull Chain finish Chrome
Fan blades finish descriptor reversible
Fan motor speed Three speed triple capacitor speed control, manual reverse control
Finish Name Brushed Nickel
Finish Type plated
Lamp Included No
Lamp Type Basic indoor
Lifestyle Transitional
Mount location Ceiling
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included strap
Note - Quick Install Canopy (up to 4:12 ceiling pitch)
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy Yes
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Utilitarian/Commodity
UPC 785247160761
Warranty Length 15 Year Limited warranty

Dimensions

Gross Weight with Packaging 14 lb
Height 12.375 in
Height Alt 8.375 in
Note Weight of fixture exceeds NEC limits No
Weight 14 lb
Width 42 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 67
EPACTenergy consumption watts 46
Energy Efficient No
EnergyStar No
Industry Standard(s) UL/CUL listed.
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)