PROG_P2500_30white_PRODIMAGE
PROG_P2500_30white_PRODIMAGE
play
play
+16
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro Collection Builder 42" 5-Blade Ceiling Fan

$155.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2500-30

Collection name:

AirPro

42 inch AirPro ceiling fan with 5 reversible white or washed oak blades, White finish, and 15 year limited warranty. Integral pull chain is Chrome with white fob. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes convenient Quick-Install canopy system and can be installed on vaulted ceilings up to 4:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings.

  • 42" AirPro ceiling fan features five reversible blades
  • Reversible White/Washed Oak blades
  • AirPro ceiling fan with White finish
  • Pull chain is Chrome with white tab
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Can be installed on vaulted ceilings up to 4:12 pitch., Includes convenient Quick-Install canopy system
  • Dual ceiling mounting on downrod, or close to ceiling (8-3/8")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 3053 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 67 cfm/watt
  • 15-year limited warranty

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Washed Oak
  • White
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • New Traditional
  • Transitional
Mount location
ceiling downrod
Mounting for outlet box included
strap
Mounting Type
Dual ceiling mounting on downrod, or close to ceiling
New Products
No
Note - Quick Install Canopy
(up to 4:12 ceiling pitch)
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
Yes
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247250011
Warranty Length
15 Year Limited warranty

Dimensions

Dimensions
42 in x 42 in x 12.375 in
Fan - Recommended room size
144
Gross Weight with Packaging
14 lb
Height
12.375 in
Height Alt
8.375 in
Length
42 in
Note Weight of fixture exceeds NEC limits
No
Weight
14 lb
Width
42 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
72 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
67
EPACTenergy consumption watts
46
Industry Standard(s)
UL/CUL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
45

Resources

Instruction Sheet Number
P2500

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)