text.skipToContent text.skipToNavigation

AirPro Collection Ceiling Fan Four-Speed Wall Control

by Progress Lighting 

Collection Name: Fan Control

Catalog ID: P2613-30

Four-speed, ceiling fan control provides convenient operation for fans with pull-chains. Not intended for use with multiple fans. Simple display on fan wall control helps you easily adjust your speed (1=Fastest, 4=Slowest). Switch plate cover is included for mounting.

AirPro Ceiling Fan 4-Speed Wall Control.
  • Provides convenient operation for fans with pull-chains.
  • Four-speed control (1=Fastest, 4=Slowest).
  • Use with or in place of hand-held remote included with fans that have a downlight cover.
  • Switchplate cover is included for mounting.

$43.12

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color White
Color Generic white
Construction Material - Main plastic
Convertible fixture includes both mounts No
Fan - Dual mount No
Fan - Fob finsh n/a
Finish Name White
Lamp Included No
Lamp Type Basic indoor
Mount location wall
Mounting for outlet box included No
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Utilitarian/Commodity
Switch Type Slide
UPC 785247114450
Warranty Length 1 year warranty

Dimensions

Depth 1.5 in
Gross Weight with Packaging 0.4 lb
Height 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.4 lb
Width 2.75 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6

Resources/Downloads