text.skipToContent text.skipToNavigation

AirPro Collection Ceiling Fan/Light Remote Control

by Progress Lighting 

Collection Name: Fan Control

Catalog ID: P2614-01

Fan & light hand held remote for fan speed and dimming light control. With this remote control, you'll never again find yourself awkwardly reaching up for pull chains to control your ceiling fan. Fits into the fan canopy and is good for single pole applications only.

AirPro Ceiling Fan/Light Remote Control.
  • 3-speed fan control.
  • Full-range dimming control for light kit.
  • Uses (1) 9-volt battery (not included).
  • Wall cradle and (2) screws included for installation near primary switch.
  • Receiver fits in fan canopy.
  • Hand-held remote.
  • For single pole applications only.
  • Indoor use only.
Uses (1) 9-volt battery (not included)

$110.33

Available to purchase from

Product Details

General

Battery Type 9 V type pp3
Can be mounted up or down No
Category General Fans
Color White
Color Generic white
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name White
Lamp Included No
Lamp Type Basic indoor
Mount location receiver fits in fan canopy, hand-held remote with wall cradle
Mounting Type Wall cradle and (2) screws included for installation near primary switch
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Utilitarian/Commodity
Switch Type Push button
UPC 785247114573
Warranty Length 1 year warranty

Dimensions

Depth 1 in
Gross Weight with Packaging 0.7 lb
Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 0.7 lb
Width 2.125 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6

Resources/Downloads

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });