text.skipToContent text.skipToNavigation

AirPro Collection Four-Light Ceiling Fan Light

by Progress Lighting 

Collection Name: AirPro

Catalog ID: P2643-20

Four-light universal fan light kit features alabaster style glass shades beautiful in design. Antique Bronze finish corresponds with an Antique Bass pull-chain and medium oak fob. Universal style for use with fans that accept an accessory light comes with quick-connect wiring.

4-Lt. Antique Bronze Ceiling Fan Light Alabaster glass shades.
  • Alabaster style glass shades.
  • Antique Brass pull chain/ w medium oak fob included.
  • Utilizes (4) 40-watt candelabra based lamps included.
  • Quick-connect wiring to any progress fan that accept an accessory light.

$69.74

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Fan - Fob finsh Medium Oak
Fan - Pull Chain finish Antique Brass
Finish Name Antique Bronze
Finish Type painted
Glass Alabaster
Lamp Included Yes
Lamp Type Candelabra Base
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247149582
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.1 lb
Height 7.75 in
Note Weight of fixture exceeds NEC limits No
Weight 7.1 lb
Width 13.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads