text.skipToContent text.skipToNavigation

Fan Control

by Progress Lighting 

Collection Name: Fan Control

Catalog ID: P2661-01

Provides fan speed and full range light dimming control from a convenient hand held remote control. For single pole applications. Ships with a wall plate for added storage convenience. Receiver fits in the fan canopy.

  • Universal remote control. Works with most brands of ceiling fans.
  • 3 speed fan control
  • Full range light dimming. Works with Progress Lighting LED light kits.
  • Convenient storage wall plate. Will mount a typical electrical wall box.
  • Ships with mounting hardware as well as wire nuts for electrical connections.
  • Remote control measures 1-29/32" W X 2-29/32" H X 31/32" D
  • Wall Plate measures 2-3/4" W X 4-9/16" H X 7/8" D
  • Batteries are included.

$104.83

Available to purchase from

Product Details

General

Battery Type CR2032 3V
Can be mounted up or down No
Category General Fans
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Unfinished
Lamp Included No
Mounting for outlet box included No
Photocell No
Post top fits standard No
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
UPC 785247222438
Warranty Length 1 year warranty

Dimensions

Height 4.5 in
Weight 0.7 lb
Width 2.75 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) true
JA8 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });