PROG_P2584_81driftwood_PRODIMAGE
PROG_P2584_81driftwood_PRODIMAGE
play
360 View
play
+13
Discontinued
Clearance

Greer Collection 54" Five Blade Ceiling Fan

$273.00 USD
$500.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2584-81

Collection name:

Greer

This five-blade 54 inch Greer ceiling fan complements either industrial or farmhouse decor. It comes with a wire meshed shade light kit that uses two vintage LED lamps (Included) and remote control with batteries are also included. Hang it on a flat or slopped ceiling with its dual mount system.

  • 54" Greer indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • Wire meshed shade light kit included uses two 5.5W vintage LED lamps (included)
  • 2200K color temperature, 80CRI and 450 lumens (source)
  • The Greer ceiling fan features reversible Walnut/Driftwood blades and an Antique Nickel motor finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Industrial or Farmhouse interiors
  • The five-blade Greer fan features a dual mount system to offer greater flexibility when installing
  • The fan can be installed on a flat or sloped ceiling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Rated for indoor use, dry location listed
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Remote control may be replaced by a P2630-30 wall control
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • High Speed Energy Information: Airflow- 4794 cfm, Energy consumption- 64 watts (excluding lights), Airflow efficiency- 75 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
96 CRI
Color Temperature
2200 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Walnut
  • Driftwood
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Antique Nickel
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lifestyle
  • Rustic
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
socket
Starting Temperature - Minimum
-10 °C
Style
Transitional
Switch Type
Push button
Type
Standard
UPC
785247225743
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
54 in x 54 in x 21.875 in
Fan - Recommended room size
400
Height
21.875 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.36 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
6.5 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
75
EPACTenergy consumption watts
64
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93089921

Resources and downloads

Specifications

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS