PROG_P2564_2030K_PRODIMAGE
PROG_P2564_2030K_PRODIMAGE
play
360 View
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+6
PROG_P2564-2030K_detail-montage

Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan

$574.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2564-2030K

Collection name:

Montague

This five-blade 60 inch Antique Bronze with walnut blades Montague ceiling fan features an all weather wet location rating (ABS) to accommodate a variety of interior and exterior locations. The white opal glass shade contains a 17W dimmable, 3000K LED module, offering both form and function with energy- and cost-savings benefits. A remote with batteries is included. The Montague features a dual mount system to offer greater flexibility when installing.

  • 60" Montague indoor/outdoor ceiling fan features a spacious design with five ABS blades
  • The white opal glass shade contains a 18W dimmable, 3000K LED module, 90+ CRI and 1400 lumens (source) - offering both form and function with energy- and cost-savings benefits
  • Montague ceiling fan features Walnut blades with an Antique Bronze finish
  • Beautiful and expansive in design, the 60" Montague ceiling fan is ideal for use in large indoor and outdoor spaces
  • ABS all weather blades are included for maintenance free operation - inside or out
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Montague features a dual mount system to offer greater flexibility when installing - the fan can be installed on a flat or sloped ceiling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Features an all weather wet location rating to accommodate a variety of interior and exterior locations
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • Add a P2630-30 wall control for added convenience
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 6693 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 89 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Walnut
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
Transitional
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247221615
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 17.625 in
Fan - Recommended room size
401
Height
17.625 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
34.5 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
89
EPACTenergy consumption watts
75
Industry Standard(s)
Title 20
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
46000

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93089933

Resources and downloads

Specifications

Installation Manuals

3D AR Model

Product Cross Section Image(s)

pdp.resources.Fan Blade Finish Image(s)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS