text.skipToContent text.skipToNavigation

Smyrna Collection 52" Five Blade Ceiling Fan

by Progress Lighting 

Collection Name: Smyrna

Catalog ID: P2576-8030K

This 52 inch Smyrna ceiling fan features a Forged Black finish with toasted oak blades. The LED light source offers both form and function with energy- and cost-savings benefits. The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module. A wall switch is included. The five-blade fan features a dual mount system and has an all weather wet location rating (ABS) to accommodate a variety of settings inside and outside of the home. Smyrna is available in two finish options: Antique Bronze and Forged Black.

  • 52" Smyrna ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module with 90CRI and 1400 lumens
  • Toasted Oak blades and a Forged Black finish
  • A wall switch is included
  • The five-blade Smyrna fan features a dual mount system and has an all weather wet location rating (ABS blades) to accommodate a variety of settings inside and outside of the home
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Traditional exteriors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Wet location listed
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4585 cfm, Energy consumption- 58 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty.

$407.22

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Blade Pitch 12 °
Fan - Blade finish Toasted Oak
Fan - Dual mount No
Fan - Fob finsh n/a
Finish Name Forged Black
Finish Type painted
Glass Clear hammered
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle New Traditional
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included Yes
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main LED
Starting Temperature - Minimum -10 °C
Sub Brand Progress LED
Switch Type Slide
UPC 785247222155
Warranty Length Limited Lifetime warranty

Dimensions

Height 19.5 in
Note Weight of fixture exceeds NEC limits No
Weight 20.94 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 79
EPACTenergy consumption watts 58
Energy Efficient No
Industry Standard(s) Title 20
JA8 Yes
TM-21 50000
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

Installation/Instruction Manual (IOM)

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });