text.skipToContent text.skipToNavigation

Springer Twelve-Blade 60" Ceiling Fan

by Progress Lighting 

Collection Name: Springer

Catalog ID: P250000-129

Springer is a statement-making ceiling fan with a rustic flair. The 12-blade, 60” ceiling fan was inspired by the form and function of a windmill and is ideal for Farmhouse, Industrial and Transitional interior settings. A full function remote control with batteries is included along with a dual mount canopy that accommodates flat or sloped ceilings.

  • 12-blade, 60” statement-making ceiling fan was inspired by the form and function of a windmill
  • Powerful and quiet DC Motor
  • Features Distressed Walnut finished blades
  • Springer ceiling fan with a rich Architectural Bronze finish and Distressed Walnut blades
  • Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • A full function six-speed remote with batteries and reverse direction control is included
  • Springer ceiling fan adds form and function – by providing increased air circulation in rooms
  • Oversized, texture die cast hanger ball reduces noise and wobble vibrations
  • Ideal for Farmhouse, Industrial and Transitional interior settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees)
  • Airflow: 6485 CFM Energy consumption: 32 watts (excluding lights) Airflow efficiency: 201 cfm/watt Fan on a downrod
  • A 1” x 8” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Limited Lifetime Warranty

$1,097.80

Available to purchase from

Product Details

General

Battery Type A23 12V
Can be mounted up or down No
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Blade Pitch 22 °
Fan - Blade finish Distressed Walnut
Fan - Dual mount No
Fan - Fob finsh n/a
Fan motor speed 6 Speed, Remote Control Reverse
Finish Name Architectural Bronze
Finish Type painted
Lamp Included No
Lifestyle Coastal
Mount location Ceiling
Mounting for outlet box included bracket
New Products Yes
Photocell No
Prewired Yes
Remote included Yes
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Coastal
Switch Type Push button
UPC 785247230457
Warranty Length Limited Lifetime

Dimensions

Height 15.375 in
Note Weight of fixture exceeds NEC limits No
Weight 35.5 lb
Width 60 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 201
EPACTenergy consumption watts 32
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Catalog Page

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)