text.skipToContent text.skipToNavigation

Whirl Collection 60" Five Blade Ceiling Fan

by Progress Lighting 

Collection Name: Whirl

Catalog ID: P2574-8130K

Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60 inch Whirl fan. The stylish design comes in Antique Nickel with driftwood blades. The five-blade fan features an all weather damp location rating (ABS) to accommodate a variety of settings throughout the home. White opal glass shade with a 17W LED light source offers a warm 3000K-color temperature, energy savings and maintenance benefits for the home. Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.

  • 60" Whirl ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
  • Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60" Whirl fan
  • Features white opal glass shade, Driftwood blades and an Antique Nickel finish
  • The five-blade fan features an all weather damp location rating (ABS blades) to accommodate a variety of settings throughout the home
  • White opal glass shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens
  • Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.
  • Features modern styling for contemporary living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • Add a P2630-30 wall control or P2614-30 remote control for added convenience
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • UL damp location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 6549 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 94 cfm/watt
  • Limited Lifetime Warranty.

$439.01

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Blade Pitch 12 °
Fan - Blade finish Driftwood
Fan - Dual mount No
Fan - Fob finsh Maple
Fan - Pull Chain finish Chrome
Finish Name Antique Nickel
Finish Type plated
Glass White opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Transitional
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main LED
Starting Temperature - Minimum -10 °C
Sub Brand Progress LED
UPC 785247221691
Warranty Length Limited Lifetime warranty

Dimensions

Height 15.875 in
Note Weight of fixture exceeds NEC limits No
Weight 25.3 lb
Width 60 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 94
EPACTenergy consumption watts 70
Energy Efficient No
Industry Standard(s) Title 20
JA8 Yes
TM-21 46000
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

Installation/Instruction Manual (IOM)

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });