text.skipToContent text.skipToNavigation

5-1/2" Round LED Surface Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P8240-31-30K

The LED mini-flush mount delivers a intuitive snap-in solution for both residential and commercial markets. Simply install adapter onto junction box, then snap into place. Wet location listed can be used through the home. 624 lumens, 59 lumen per watt. Flicker free dimming with Triac/ phase forward dimmers/controls.

  • Black finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
  • Can be installed in a 4" J-Box.
  • Lumen output and distribution comparable to a 65W incandescent lamp.
  • Suitable for use in IC or NON-IC Applications
  • Meets California Title 24 - JA8 - 2016.

$52.47

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic black
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Finish Name Black
Finish Type painted
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247205516
Warranty Length 5 year warranty

Dimensions

Height 1.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.88 lb
Width 5.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 10.5 W
Lumens Per Watt 59 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P8240-3130K_BTR66.181.16.0012.33_testlabreports