text.skipToContent text.skipToNavigation

7-1/4" LED Decorative Flush Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P8147-3130K9

The all-in-one LED Surface Mount uses an intuitive snap-in system that allows easy flush mount installation to a junction box. 7" round with decorative glass ring. 3000K, 1050 lumens (delivered), 90+ CRI. Dimming with many ELV dimmers. Wet location listed.

  • An intuitive snap-in system that allows easy flush mount installation to a junction box.
  • 7" round with decorative glass ring.
  • Die cast aluminium.
  • Meets California Title 24 - JA8 - 2016
  • 1050 lumens (delivered), 3000K 90 CRI
  • Wet location listed.

$90.64

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol Triac/Forward Phase
Finish Name Black
Finish Type painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Prewired Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247199693
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 1.5 lb
Height 2.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 63 Lum/Watt
Voltage Rating 120 V
Wattage 17 W

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads