text.skipToContent text.skipToNavigation

Anjoux Collection 16" Flush Mount

by Progress Lighting 

Collection Name: Anjoux

Catalog ID: P350096-134

The five-light close-to-ceiling fixture in the Anjoux Collection is a perfect statement piece for a wide range of design spaces including, foyers, hallways, living rooms, and bedrooms. The fixture is adorned by elegant beads and crystal finials in an Antique Bronze finish with champagne bronze accents.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces
  • A distinctive collection with casual crystal details
  • Popular Silver Ridge finish
  • Uses five 60-watt max. candelabra base bulbs (sold separately)
  • Recommend Progress Lighting's F4B10DLED927/JA8 B10 LED filament bulb
  • Flush mount version emulates cascading teardrop crystal accents
  • A natural choice for closets, hallways and smaller areas within the home.

$178.86

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Gray
Color Generic grey
Construction Material - Main steel
Finish Name Silver Ridge
Finish Type painted
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E12
UPC 785247219599
Warranty Length 1 year limited warranty

Dimensions

Height 14 in
Note Weight of fixture exceeds NEC limits No
Weight 8.36 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads