PROG_P2334_81ctc_PRODIMAGE
PROG_P2334_81ctc_PRODIMAGE
PROG_P2334_81chain_PRODIMAGE
Discontinued
Clearance

Archie Collection Two-Light 11-3/8" Semi-Flush Convertible

$80.60 USD
$209.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2334-81

Collection name:

Archie

The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. This two-light semi flush can be mounted to ceiling or chain mounted for a variety of locations. Antique Nickel finish.

  • Antique Nickel finish.
  • Fun and fashionable design.
  • Authentic, prismatic style glass shade.
  • Functional and stylish illumination.
  • Chain & ceiling mounts both included.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Nickel
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Clear Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
Type
Semi-Flush Convertible
UPC
785247210275
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.375 in x 12.375 in x 11.375 in
Height
11.375 in
Length
12.375 in
Length - Installed
48.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14.76 lb
Width
12.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93072283

Resources and downloads