PROG_P350022_143_PRODIMAGE
PROG_P350022_143_PRODIMAGE
play
360 View
play
Briarwood_P350022-143
+6
PROG_briarwood2_detailshot

Briarwood Collection One-Light 9-1/2" Flush Mount

$71.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350022-143

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 1-Light coastal inspired faux painted whitewashed wood tone flush mount ceiling light. A light source exudes a comforting country glow as it peeks through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a whitewashed finish accented by a graphite plate on top of the structure infuses the ceiling light with charming coastal character.

  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, bathroom or sitting room.
  • Style: Perfect for coastal , farmhouse or rustic style settings.
  • Finish: A faux-wood frame coated in a whitewashed finish accented by a graphite plate on top of the structure infuses the ceiling light with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • A light source exudes a comforting country glow as it peeks through the X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9.5-inch width by 7.625-inch height.
  • Certifications: cCSAus damp location listed.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Flush-Mount
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Down
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
Type
Flush-Mount
UPC
785247213504
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 7.625 in
Height
7.625 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.15 lb
Width
9.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93076410

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

Briarwood_P350022-143