text.skipToContent text.skipToNavigation

Elevate Collection Three-Light 11-3/4" Flush Mount

by Progress Lighting 

Collection Name: Elevate

Catalog ID: P350040-015

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Polished Chrome finish. This three-light semi-flush is part of our Design Series collections.

  • Polished Chrome finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.

$119.24

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Chrome
Finish Type plated
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Mid-Century Modern
  • Modern
  • Transitional
UPC 785247207466
Warranty Length 1 year warranty

Dimensions

Height 9.875 in
Note Weight of fixture exceeds NEC limits No
Weight 4.4 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads