text.skipToContent text.skipToNavigation

Glimmer Collection 13-5/8" Semi-Flush Convertible

by Progress Lighting 

Collection Name: Glimmer

Catalog ID: P350058-020

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass three-light pendants are supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room. This versatile 13-5/8"square fixture can also be mounted as a semi-flush.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury
  • Features Antique Bronze finish
  • Uses two 60-watt max. medium base bulbs (sold separately)
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Suitable for walk-in closets and dressing rooms
  • Ideal for transitional, traditional and luxe design styles
  • Shop the complete Glimmer collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$286.22

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Antique Bronze
Finish Type painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
UPC 785247219179
Warranty Length 1 year limited warranty

Dimensions

Height 11.125 in
Length - Installed 49.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 12.12 lb
Width 13.625 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads