PROG_P350046_104vintage_PRODIMAGE
PROG_P350046_104vintage_PRODIMAGE
PROG_P300050_104vintage_glass_PRODIMAGE
PROG_P350046_104altvintage_PRODIMAGE
+5
PROG_pl_lumens_chart

Hansford Collection One-light 10" Flush Mount

$83.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350046-104

Collection name:

Hansford

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in polished nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The one-light The one-light flush mount is ideal for bedrooms, bathrooms, hallways and closets.

  • This flush mount light fixture from the Hansford Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Perfect for coastal, farmhouse, and vintage electric style settings
  • Large clear glass globe suspends from polished nickel frame
  • Damp location listed for a variety of locations
  • Measures: 10 in x 10 in x 12.625 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Traditional/Casual
Type
Flush-Mount
UPC
785247212002
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 12.625 in
Height
12.625 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.75 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93077850