text.skipToContent text.skipToNavigation

Marque Collection One-Light Foyer Pendant

by Progress Lighting 

Collection Name: Marque

Catalog ID: P3598-20

With antique textured glass in a stylish antique bronze frame, this vintage one-light foyer pendant can be used in living spaces including kitchens, foyers and hallways.

1-Lt. foyer pendant Antique Seeded glass panels.
  • Antique textured glass.
  • Stylish antique bronze frame.
  • Vintage one-light foyer pendant.
  • Includes one 6" and four 12" stems and 6 Links of chain.

$289.85

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Glass Antique seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Urban Industrial
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247192397
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 13.86 lb
Height 19.75 in
Length - Installed 86.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 24.86 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads