text.skipToContent text.skipToNavigation

Noma Collection Two-Light 14-3/4" Flush Mount

by Progress Lighting 

Collection Name: Noma

Catalog ID: P350035-020

Mixed finishes of Antique Bronze with Champagne accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The two-light flush mount is part of our Design Series collections.

  • Antique Bronze finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

$143.11

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Luxury
  • New Traditional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Luxury
  • New Traditional
UPC 785247206032
Warranty Length 1 year warranty

Dimensions

Height 7.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.39 lb
Width 14.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)