text.skipToContent text.skipToNavigation

One-Light 11-3/8" Etched Ribbed Glass LED Flush Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P2304-0930K9

One-light 11-3/8" LED close to ceiling with etched ribbed glass bowl and replaceable LED module in a Brushed Nickel finish.

LED Flush Mount (11-3/8 In) w/AC LED Module Etched ribbed glass bowl.
  • Brushed Nickel finish.
  • Etched ribbed glass bowl.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$94.27

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Glass Etched ribbed
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main LED
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247184149
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 5.75 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 11.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 54.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Photometry

IES Files
PROG_P2304-0930K9_15.00658_testlabreports