PROG_P2304_3030K9_PRODIMAGE
PROG_P2304_3030K9_PRODIMAGE
Discontinued
Clearance

One-Light 11-3/8" Etched Ribbed Glass LED Flush Mount

$16.90 USD
$94.27 USD

Brand:

Progress Lighting

Catalog ID:

P2304-3030K9

Collection name:

LED Flush Mount

One-light 11-3/8" LED close to ceiling with etched ribbed glass bowl and replaceable LED module in a White finish.

  • White finish.
  • Etched ribbed glass bowl.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
White
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched Ribbed
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
913 lm
LM-79 Lumens per Watt
55 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
Module
Spacing
1.3
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247184163
Warranty Length
5 year warranty

Dimensions

Dimensions
11.375 in x 11.375 in x 5.75 in
Gross Weight with Packaging
4 lb
Height
5.75 in
Length
11.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
11.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
55 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
76

Resources

Instruction Sheet Number
93048538

Resources and downloads