text.skipToContent text.skipToNavigation

One-Light 12-3/4" LED Flush Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P350052-020-30

One-light 12-3/4" LED Flush Mount series featuring an etched glass bowl in an Antique Bronze finish. Fixtures are dimmable to 10 percent with Triac or ELV dimmers.

  • Antique Bronze finish.
  • 120V AC replaceable module.
  • Dimmable to 10% with Triac or ELV dimmers.
  • 3000K color temperature, 90+ CRI
  • TM-21 60,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 2015 lumens 80 lumens/watt (source).

$110.99

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range 10%
Finish Name Antique Bronze
Finish Type painted
Glass Etched
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247209477
Warranty Length 5 year warranty

Dimensions

Height 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 12.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.208 A
Frequency Rating 60 Hz
Lamp Wattage 25 W
Lumens Per Watt 70.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes