text.skipToContent text.skipToNavigation

One-Light 12" LED Opal-Linen Flush Mount

by Progress Lighting 

Collection Name: Opal-Linen LED

Catalog ID: P350081-009-30

One-light 12 inch LED flush mount features architectural details for a variety of home styles. A combination of glass textures work together to create an interesting effect for today’s interiors. Metallic finishes complement the opal/linen double glass. Brushed Nickel finish.

  • Opal-Linen LED features architectural details for a variety of home styles
  • One light LED flush mount
  • A combination of glass textures work together to create an interesting effect for today's interiors
  • Popular Brushed Nickel finish
  • Metallic finishes complement the opal/linen double glass
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1452 lumens, 83 lumens per watt
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

$143.11

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Dimming Protocol ELV/Reverse Phase, Triac/Forward Phase
Finish Name Brushed Nickel
Finish Type plated
Glass Etched Opal with Etched Linen diffuser
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Mid-Century Modern
  • Coastal
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main LED
Spacing 1.2
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247220977
Warranty Length 5 year limited warranty

Dimensions

Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4.66 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Lamp Wattage 17 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 24 Yes

Resources/Downloads