text.skipToContent text.skipToNavigation

Rainey Collection Three-Light. Semi-Flush Convertible

by Progress Lighting 

Collection Name: Rainey

Catalog ID: P350122-143

The Rainey Collection three-light semi-flush convertible embraces an artful display of asymmetrical design styling. A slender, staggered frame representing organic forms draws the eye upward to admire the clear fluted ribbed glass shades. The larger scale is suitable for open floor plans, great rooms or anywhere a dramatic focal piece is needed to make a bold statement. The Graphite finish is paired with Brushed Bronze accents.

  • A modern study in asymmetrical design, the Rainey features a staggered frame that represents abstracted organic forms
  • The three-light, semi-flush convertible fixture features fluted, ribbed glass shades
  • The light’s smaller scale makes it appealing for foyers, breakfast nooks, guest rooms or a dressing room
  • Its contemporary sophistication is a natural choice for Modern, Mid-Century and Luxe interiors
  • Graphite finish with brushed bronze accents
  • Measures 18in diameter x 16in ht.
  • Includes ceiling-mount and hanging hardware
  • Uses 3, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$226.60

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Semi-Flush
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Graphite
Finish Type plated
Glass Clear Fluted Ribbed
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • New Traditional
Mount location Flush-Mount
Mounting for outlet box included plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • New Traditional
UPC 785247229284
Warranty Length 1 year warranty

Dimensions

Height 16 in
Height to Center 81.5 in
Length - Installed 81.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.5 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads