text.skipToContent text.skipToNavigation

Archie Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Archie

Catalog ID: P4689-15

The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. The distinctive finely crafted strap and knob detail adds authentic industrial flair. This versatile five-light chandelier can be installed with the glass facing up or down. Polished Chrome finish.

5-Lt. Polished Chrome Chandelier Clear halophane glass shades.
  • Graceful swooping effect in plated Polished Chrome finish.
  • Clear double prismatic glass creates a heavenly glow.
  • Finely crafted strap and knob details.
  • Coordinating fixtures from this collection.

$429.33

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type plated
Fixture Type Chandelier
Glass Clear halophane
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
  • Urban Industrial
  • Coastal
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Traditional/Classic
UPC 785247174270
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 24 lb
Height 22 in
Length - Installed 96 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 24 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads