text.skipToContent text.skipToNavigation

Assembly Hall Collection Eight-Light Pendant

by Progress Lighting 

Collection Name: Assembly Hall

Catalog ID: P500097-020

Assembly Hall provides a formal and classic open caged pendant for a variety of interiors - ranging from Transitional to Traditional, as well as Rustic Farmhouse or Modern Farmhouse settings. These pendants can be seen grouped over kitchen islands, rustic farmhouse dining tables or in foyers and entryways. Assembly Hall eight-Light pendant in Antique Bronze with Vintage Brass candles.

  • A formal and classic open caged pendant
  • Ideal for a variety of interiors - ranging from Transitional to Traditional, as well as Rustic Farmhouse or Modern Farmhouse settings
  • Uses eight 60-watt max. G16.5 candelabra style bulbs (sold separately)
  • Antique Bronze finish with included bronze and brass-tone candles to customize fixtures to suit your preference
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$429.33

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Foyer
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • New Traditional
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 8
Number of Lamps Total 8
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Style
  • Farmhouse
  • Transitional
  • New Traditional
UPC 785247216307
Warranty Length 1 year limited warranty

Dimensions

Height 39.625 in
Length - Installed 106.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.2 lb
Width 25 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads