text.skipToContent text.skipToNavigation

Brandywine Collection Three-Light Pendant

by Progress Lighting 

Collection Name: Brandywine

Catalog ID: P500068-020

An airy artful pendant, Brandywine’s silhouette features an interlocking sphere with decorative details. The elegant frame highlights a juxtaposition of bold accents and delicate, hand gilded wire accents, finished in an Antique Bronze finish. Capturing a timeless look, this three-light pendant is idea for Farmhouse or Transitional interior settings.

  • The interplay of round and elliptical curves surrounding a candelabra cluster invites energy and interest into a host of settings
  • The three-light pendant is beautifully suited for a home office, den, family room, or in a grouping hung within a tall stair hall
  • With its sturdy frame and delicate gold wire accents, Brandywine works beautifully in Farmhouse or Transitional interiors
  • Rich Antique Bronze finish
  • Measures 16in diameter x 19 3/4in ht.
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$298.10

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Transitional
UPC 785247227075
Warranty Length 1 year warranty

Dimensions

Height 19.75 in
Height to Center 95 in
Length - Installed 95 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.09 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads