text.skipToContent text.skipToNavigation

Cantata Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Cantata

Catalog ID: P5139-77

One-light mini-pendant with seeded topaz glass. The Cantata Collection is a sophisticated and modern style with a sense of traditional craftsmanship.

1-Lt. mini-pendant Seeded topaz glass shade.
  • Forged Bronze finish.
  • Seeded topaz glass.
  • Cylindrical, flat bobeche to secure glass.
  • Curved frame supports glass shades for pleasing illumination.
  • Includes two 12", two 15" stems.

$108.57

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type painted
Fixture Type Mini-pendant
Glass Seeded topaz
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location ceiling stem
Mounting Type ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247160303
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 7.25 in
Length - Installed 64 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.6 lb
Width 4.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads