text.skipToContent text.skipToNavigation

Centre Four-Light Pendant

by Progress Lighting 

Collection Name: Centre

Catalog ID: P500111-020

A beautiful and elegant geometric frame is the highlight of the Centre collection. A striking dual-tone finish heightens the elegance of these modern pendants. Hang individually or pair in groupings over dining room tables or kitchen islands to create a dramatic focal point in the home.

  • A beautiful and elegant geometric frame is the highlight of the Centre collection
  • A striking dual-tone finish heightens the elegance of these modern pendants
  • Antique Bronze with vintage gold interior
  • Uses four 100-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • These pendants can be displayed individually or in groupings of two or more for a customized look.

$298.10

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Finish Name Antique Bronze
Finish Type painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Luxury
  • Vintage Electric
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
UPC 785247219551
Warranty Length 1 year limited warranty

Dimensions

Height 13.75 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.72 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads