text.skipToContent text.skipToNavigation

Cirrine Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Cirrine

Catalog ID: P4699-20

The three-light chandelier in the Cirrine collection appeals to the creative spirit within all of us. Hand formed arching elements are highlighted by an artistic painted finish that feathers from a rich bronze tone to a vintage brass accent. Etched white glass complements the artistic frame.

  • Hand formed arching elements.
  • Etched white glass complements the artistic frame.
  • Artistic painted finish that feathers from a rich bronze tone to a vintage brass accent.
  • Includes one 6", four 12" stems and 6 Links of chain.

$298.10

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247195350
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.6 lb
Height 13.5 in
Length - Installed 79.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10.2 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Cirrine P4699-20

Installation/Instruction Manual (IOM)