text.skipToContent text.skipToNavigation

Cirro Collection Nine-Light Pendant

by Progress Lighting 

Collection Name: Cirro

Catalog ID: P500140-143

Cirro displays casual elegance that is found in simplicity of form. Nine individual lights suspended from a single point provide the perfect platform for nostalgic oversize globe or vintage light bulbs. The design is a versatile option to provide a dramatic statement to a variety of interior styles ranging from Modern to Casual. Graphite finish.

  • Cirro showcases a stunning cluster of nine lights that drop delicately from a single canopy
  • 9-light pendant
  • Uses 9, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Cirro chandeliers are perfect showcase for globe or vintage lamps
  • Graphite finish
  • Measures 6 1/4" diameter x 30 1/4"H (without lamps)
  • Overall length with stem is 91 1/2"
  • Each clear glass globe is attached to a gray cloth cord that runs from individual barrel fittings
  • Cirro pendant ideal for Farmhouse, Mid-Century and Urban Industrial settings
  • Ideal for foyers, entryways, kitchens and breakfast nooks - as well as positioned over farmhouse dining tables
  • 90 degree swivel
  • Dry location listed

$226.60

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Mid-Century Modern
Mount location Ceiling Stem Hung
Mounting for outlet box included plate
Number of Lamps 9
Number of Lamps Total 9
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Urban Industrial
  • Mid-Century Modern
UPC 785247223893
Warranty Length 1-year limited warranty

Dimensions

Height 30.25 in
Length - Installed 91.5 in
Overall Length with Overall Ht. W/Stem
Weight 8.91 lb
Width 6.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads