text.skipToContent text.skipToNavigation

Concourse LED Collection One-Light LED Linear Pendant

by Progress Lighting 

Collection Name: Concourse LED

Catalog ID: P500002-009-30

The Concourse LED linear pendant features minimalist design styling and a slim profile that appears to float across the ceiling. Offering energy efficiency and low maintenance benefits, Concourse LED is suitable for both home and commercial applications providing direct, ambient, beautifully diffused light. A Brushed Nickel frame completes the clean seamless look.

  • LED linear pendant with a minimalist design and slim profile
  • A Brushed Nickel frame completes the clean seamless look
  • Measures 40in length and 3in ht.
  • 39w integrated LED, 2,400 delivered lumens 61 lumens/watt, 3000K color temperature, 90+ CRI.
  • ETL Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$381.59

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main aluminum
Convertible fixture includes both mounts No
Dimming Protocol Triac/ELV
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Linear chandelier
Glass Etched
Lamp Included Yes
Lamp Type Integrated LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Modern
Mount location ceiling
Mounting for outlet box included back plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max -30°C
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main LED
Socket Type integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247226269
Warranty Length 5 year limited warranty

Dimensions

Depth 5.25 in
Height 3 in
Length - Installed 113 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Wire
Weight 9.24 lb
Width 40 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 39 W
Lumens Per Watt 61 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 108 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 24 Yes

Resources/Downloads