text.skipToContent text.skipToNavigation

Elevate Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Elevate

Catalog ID: P400022-031

Achieve a sleek and modern look with the Elevate Collection five-light chandelier. Etched glass white shades paired with a Matte Black frame provide an elegant contrast for Modern interior design settings. This fixture is part of our Design Series collections.

  • Like a graphic pendant necklace or drop earring, Elevate adds a clean panache to contemporary interiors
  • Etched-glass white shades add a pleasing glow
  • The five-light chandelier works well in a foyer, breakfast nook or small dining room, or as a pair over a larger dining table or kitchen island
  • Its modern, wire-like form adds energy to a Modern or minimalist interior
  • Inky Matte Black Finish
  • Measures 27 3/8in diameter x 23in ht.
  • Uses five 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$357.72

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type painted
Fixture Type Chandelier
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products Yes
Number of Lamps 5
Number of Lamps Total 5
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Mid-Century Modern
  • Modern
  • Transitional
UPC 785247227297
Warranty Length 1 year warranty

Dimensions

Height 23 in
Height to Center 89 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 17.1 lb
Width 27.375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads