PROG_P4009-09_hero_PRODIMAGE
PROG_P4009-09_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+8
PROG_P4009-09-Detail_004_PRODIMAGE

Five-Light Brushed Nickel White Candles Traditional Chandelier Light

$128.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4009-09

Collection name:

Five Light

This simple, classic five-light chandelier is popular in the vintage farmhouse inspired designs. White candle covers complete the look. Brushed Nickel finish.

  • This five-light chandelier is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for modern farmhouse, coastal, vintage and transitional settings
  • Simple frame is finished in a soft brushed nickel finish with white candle covers
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 17.5 in x 17.5 in x 15.375 in
  • Uses five candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
White
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
Type
Chandelier
UPC
785247116447
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.5 in x 17.5 in x 15.375 in
Gross Weight with Packaging
6.1 lb
Height
15.375 in
Length
17.5 in
Length - Installed
90.375 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.1 lb
Width
17.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
54

Resources

Instruction Sheet Number
022974