text.skipToContent text.skipToNavigation

Flourish Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Flourish

Catalog ID: P4803-72

Three-light chandelier with contrasting artisanal glass and autumnal linen shade highlighted by a contrasting woven pattern. Clear geometric glass shapes comingle with smaller beads and larger pendants - both featuring a rich smoky coloration.

3-Lt. Chandelier Autumn linen shades.
  • Cognac finish.
  • Artisanal glass.
  • Clear geometric glass shapes mix with small beads and larger pendants.
  • Rich, smoky coloration.

$274.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Cognac
Finish Type painted
Fixture Type Chandelier
Glass Autumn
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • New Traditional
  • Luxury
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Traditional/Formal
UPC 785247189120
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 12.32 lb
Height 23.75 in
Length - Installed 98.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.44 lb
Width 17.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads