-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
- Products
- Lighting & Controls
- Residential Lighting
- Chandeliers, Foyer & Pendants
- Fontayne Twelve-Light Chandelier
Fontayne Twelve-Light Chandelier
Collection Name: Fontayne
Catalog ID: P400083-009
Collection Name: Fontayne
Catalog ID: P400083-009
With updated designs that honor the charm of early American styling, Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Brushed Nickel with weathered gray accents.
- Features updated designs that honor the charm of early American styling
- Dramatic circular frame offers a stylish perch for graceful candelabra lights
- Dual tone finish combination is Brushed Nickel with hand painted weathered gray accents
- Two-tier chandelier uses twelve 60 watt max. candelabra base lamps
- Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
- Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
- Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Gray |
Color Generic | grey |
Construction Material - Main | steel |
Finish Name | Brushed Nickel |
Finish Type | plated |
Fixture Type | Chandelier |
Lamp Included | No |
Lamp Type | Candelabra Base |
Lamp Type Actual | B10 |
Lamp Type Basic | incandescent |
Lifestyle |
|
Mount location | Hanging |
Mounting for outlet box included | strap |
Number of Lamps | 12 |
Number of Lamps Total | 12 |
Room Type |
|
Socket Base Type - Main | E12 |
UPC | 785247216208 |
Warranty Length | 1 year limited warranty |
Dimensions
Height | 28.75 in |
Length - Installed | 107 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 14.55 lb |
Width | 32 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.