text.skipToContent text.skipToNavigation

Globe LED Collection One-Light LED Pendant

by Progress Lighting 

Collection Name: Globe LED

Catalog ID: P500147-009-30

Distinctive Classic globe pendants are accented by striking metal caps over an etched glass shade. This pendant is ideal for Modern, Mid-Century or Farmhouse interior design styles. These versatile pendants can be displayed singularly or in groupings of two or more by mixing and matching finish options and lengths to create custom lighting designs for the home.

  • One-light 9-watt Globe LED cord-hung pendant ideal for kitchens, breakfast rooms and dining rooms
  • Complete glass globe design accented by a striking metal cap
  • Opal glass shade
  • Brushed Nickel with clear cord
  • Measures 8" diameter x 9 3/4" H
  • Overall length with stem is 122"
  • 47.2 lumens per watt
  • Warm white 3000K lighting color, 439 lumens and 90+CRI
  • Ideal for classic Mid-Century interiors or Farmhouse design styles
  • These versatile pendants can be displayed singularly or in groupings of two or more
  • ENERGY STAR certified
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed

$125.29

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase, Triac/Forward Phase
Finish Name Brushed Nickel
Finish Type plated
Glass Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Basic Solid State
Lifestyle
  • Mid-Century Modern
  • Farmhouse
Mount location Ceiling Stem Hung
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum -30 °C
Style
  • Mid-Century Modern
  • Farmhouse
UPC 785247224463
Warranty Length 5-year limited warranty

Dimensions

Height 9.75 in
Length - Installed 122 in
Overall Length with Overall Ht. W/Stem
Weight 3.3 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
Title 24 Yes

Resources/Downloads