text.skipToContent text.skipToNavigation

Greyson Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Greyson

Catalog ID: P4710-31

A black iron frame with twist elements takes center stage in Greyson. The five-light cluster nestles inside this rustic piece for a strong, bold, yet casual feel.

5-Lt. Chandelier.
  • A black iron frame with twist elements.
  • Rustic styling.
  • Bold yet casual feel.

$298.10

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Black
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247188635
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.9 lb
Height 20.5 in
Length - Installed 96 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.6 lb
Width 21.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads