text.skipToContent text.skipToNavigation

Greyson Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Greyson

Catalog ID: P4709-31

A black iron frame with twist elements takes center stage in Greyson. The three-light cluster nestles inside this rustic piece for a strong, bold, yet casual feel.

3-Lt. Chandelier.
  • A black iron frame with twist elements.
  • Rustic styling.
  • Bold yet casual feel.

$184.91

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Black
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247188628
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 15.875 in
Length - Installed 90.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3 lb
Width 14.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads