text.skipToContent text.skipToNavigation

Harmony Collection Four-Light Linear Chandelier

by Progress Lighting 

Collection Name: Harmony

Catalog ID: P4759-09

Harmony's fixtures - characterized by geometric frames and fabric shades - are now available in a -09 Brushed Nickel finish.

  • Brushed Nickel finish.
  • Clean, modern design.
  • Geometric frame.
  • Summer linen fabric shade.

$381.59

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Linear chandelier
Glass Etched/Painted White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Contemporary/Soft
UPC 785247207251
Warranty Length 1 year warranty

Dimensions

Dimensions 34 in x 10 in x 14.5 in
Height 14.5 in
Length 34 in
Length - Installed 80.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 13.77 lb
Width 10 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)