text.skipToContent text.skipToNavigation

Indi Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Indi

Catalog ID: P4248-20

Three-light chandelier slightly larger in scale than a traditional pendant, these fixtures are artistically styled and can be clustered to fill spacious interior areas. Antique mirrored glass suspended with decorative chain shine through when illuminated.

  • Artistically styled.
  • Antique mirrored glass shines through when illuminated.
  • Larger in scale than traditional pendant.
  • Includes one 6", four 12" stems and 6 Links of chain.

$274.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Glass Mirror/Antique Mirror
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247197491
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 19.5 in
Length - Installed 85.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads